The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe 2.5" SATA to USB 2.0 On-The-Go Drive Enclosure


StarTech.com ID:  SATCASE25OTG

$27.99 (USD)  
In Stock - Check Qty

 
On Clearance $27.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Turn virtually any 2.5" SATA hard drive into an ultimate USB "On-the-Go" storage solution! At the touch of a button, copy files directly from a digital camera, MP3 player, card reader or other USB device without the need to connect to a computer. Plus, you can connect to a PC and use the one button backup feature to share files and make external backups. The portable and lightweight case is constructed with durable brushed aluminum to enhance durability for mobile applications.

SATCASE25OTG can be bus powered through the included USB "Y" cable, through the included battery pack (4 'AA' batteries required), or a 5V DC power adapter. A truly portable solution for "On-The-Go" applications.


The StarTech.com Advantage
•  Aluminum construction for increased heat dissipation and durability
•  Highspeed USB 2.0 data transfer rates up to 480 Mbps
•  Includes one button backup software for Windows (one button features does not work with MAC
•  Multiple LED indicators report on drive power and activity

Equivalent Product Codes

•  Dell HarmonyA0818005
•  TechData Dis07353B
•  D and HSATCASE25OTG
•  Ingram Micro USAK05350
•  Synnex USSTA-SATCASE25OTG
•  UPC Code065030819459