The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe Dual 3.5" Drive USB2.0 to SATA HD Enclosure w/USB Hub


StarTech.com ID:  SATCASE2U2

$117.99 (USD)  
In Stock - Check Qty

 
On Clearance $117.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, the SATCASE2U2 dual 3.5" drive enclosure is the ideal way to consolidate your storage into a convenient, external solution. Featuring a convenient two port USB 2.0 hub to help centralize your external USB connections, this sturdy aluminum casing helps to protect your drives and valuable data from in-transit damage, while maximizing dissipation of heat that comes from normal drive operation.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SATCASE2U2 includes a built-in 60 mm fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

Designed for convenience as well as performance, the enclosure allows easy access to stored drives, featuring easy to use locking arms, which provide simplified drive removals and insertions - a definite asset in situations that require quick drive swaps or permanent replacements.


The StarTech.com Advantage
•  Easy plug and play installation requires no drivers, for a quicker storage solution
•  Extra hard drive trays (SATATRAYBK) optionally available to facilitate use of additional hard drives
•  Features USB 2.0 2 port Hub for connecting additional USB devices
•  Light weight design and handle offers convenient external storage portability

Equivalent Product Codes

•  D and HSATCASE2U2
•  Ingram Micro USAL24920
•  UPC Code065030822411