The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

InfoSafe Dual 3.5" Drive USB2.0 to SATA HD Enclosure w/RAID


StarTech.com ID:  SATCASE2U2R

$94.99 (USD)  
In Stock - Check Qty

 
On Clearance $94.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Supporting the latest generation of hard drive storage up to Terabyte (1TB) SATA hard drives, this Dual 3.5" drive enclosure is the perfect fit for RAID applications, consolidating your storage into a convenient, external solution. Offering automated RAID configuration, SATCASE2U2R features a sturdy aluminum casing to protect drives and valuable data from in-transit damage, while maximizing heat dissipation.

Using Terabyte hard drives? Don’t expose your Hard Drive and valuable data to unnecessary heat!
The SATCASE2U2R includes a built-in fan that re-distributes the heat build-up generated as a result of typical drive operation. This feature is especially important for larger volume storage (750GB, 1TB hard drives), and faster “spinning" drives (i.e 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.

The SATCASE2U2R also features easy to use locking arms, providing simple drive tray removals and insertions - a definite asset in situations that require fast drive swaps or permanent replacements.


The StarTech.com Advantage
•  Combined capacity of up to 1.5 TB using two 750GB SATA hard drives
•  Easy plug and play installation requires no drivers, for a quicker storage solution
•  Extra hard drive trays (SATATRAYBK) optionally available to facilitate hot swapping of additional hard drives
•  Light weight design and handle offers convenient external storage portability

Equivalent Product Codes

•  Dell HarmonyA1261014
•  TechData Dis08718B
•  D and HSATCASE2U2R
•  Ingram Micro USAK90216
•  Synnex USSTA-SATCASE2U2R
•  UPC Code065030821407