The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB to SATA Standalone Hard Drive Duplicator Dock


StarTech.com ID:  SATDOCK22R

$169.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The SATDOCK22R Dual Drive SATA Hard Drive Duplicator functions as both an external SATA hard drive docking station for 2.5in (up to 500Gb) or 3.5in SATA/SATA II hard disks (Up to 2 TB) and a convenient hard drive imaging solution.

"...you can use these new hard drive duplicators to save you time, money, resources and makes you more productive and efficient. And you can do all of it without installing a single drive or software."
BayReviews.com

Providing quick yet complete hard drive cloning functionality, the SATDOCK22R can operate as a standalone HDD duplicator with no connection to a host computer, delivering an exact 1 to 1 clone of the source hard drive to a destination hard drive that is of equal or greater size, including partition and boot sector information as well as user data at a copy rate of 72 MB/sec.

Functioning as a SATA docking station, the SATDOCK22R can be connected to a computer through USB with support for simple plug-and-play installation, allowing users to access hard drive contents without having to open the computer case for conventional drive installation.

A versatile storage and hard drive cloning utility, the hard drive duplicator/external HDD docking station features a small form factor design that makes it a suitable addition to desktop and laptop operating environments.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Built-in short circuit protection eliminates drive shorts, ensuring true hot-swapping capability
•  Fast and easy plug and play installation of the hard drives enables quick, convenient access to data without having to mount the hard drives in an enclosure
•  Small form factor design leaves much of the drive surface exposed, ensuring maximum dissipation of operating heat
•  Stand-alone push-button control and progress LED indicator combined with HDD cloning feature provides a simple way to create 1:1 copies of hard drives without connecting to a host computer.

Equivalent Product Codes

•  Dell HarmonyA3112696
•  TechData Dis20984R
•  ASI Distribution USA85426
•  D and HSATDOCK22R
•  Ingram Micro USABH3950
•  Synnex USSTA-SATDOCK22R
•  UPC Code065030835909

    

Product appearance and specifications are subject to change without notice.