The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

IDE Removable Drive Drawer Mobile Rack


StarTech.com ID:  SNT127A

Not Available  

 
This Product has been replaced with
Value ATA133 Removable Drive Drawer with Shock Absorbers (DRW110ATA)
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
StarTech.com’s SNT127A removable hard drive drawer allows IDE hard drives to be quickly inserted or removed from any PC with an available 5.25 inch drive bay without opening the computer. It is an ideal solution for high-speed back-ups of critical files, moving large files from one computer to another, and for running multiple operating systems on the same PC. The unit consists of two pieces: a bay that mounts into the PC, and a removable drawer that encases the hard drive. It also supports Ultra ATA/66, ATA/100, and ATA/133 IDE transfer rates of up to 133 MB/s. The SNT127A guarantees compatibility with your computer system and its high-quality construction offers protection for critical data - meaning you’ll never have to worry for the drive’s safety as you move it from one place to another. Additional features include: a locking mechanism that prevent the drive from being removed while operating; a handle-activated drawer release mechanism that allows the drive to be inserted or removed with minimal force; a ball-bearing cooling fan that provides air-flow over the hard drive, preventing overheating and data loss; dual LEDs indicating drive power and activity status.

The StarTech.com Advantage
•  Allows hard drives to be swapped quickly to run different operating systems or user configurations
•  Makes any 3.5 inch hard drive portable for high capacity data transport

Equivalent Product Codes

•  UPC Code065030781176