The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card


StarTech.com ID:  ST1000BT32

$21.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 

This PCI-based 10/100/1000 Mbps Gigabit Ethernet Network Adapter Card provides a simple connection to a Gigabit Ethernet network, and is fully compatible with IEEE 802.3, 802.3u, 802.3ab and 802.3x standards.

Suitable for any PCI-enabled client, server or workstation, the Gigabit Ethernet Network Adapter Card supports high performance dual channel networking and maximum data transfer speeds of 1000Mbps in each direction (2000 Mbps total) - up to ten times faster than 10/100 Ethernet.

Compatible with a broad range of operating systems, including Linux, Windows 98SE, ME, 2000, XP, XP-64bit, Vista, as well as Mac OS 10+, this high quality PCI Gigabit NIC includes an optional low profile bracket that makes it easy to install the card in a small form factor/low profile computer case/server.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Standard and low profile bracket included

Equivalent Product Codes

•  Dell HarmonyA1141863
•  TechData Dis597397
•  ASI Distribution USA82813
•  D and HST1000BT32
•  Ingram Micro USAC45652
•  Synnex USSTA-ST1000BT32
•  UPC Code065030795807

    

Product appearance and specifications are subject to change without notice.