The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

10/100-Mbps PCI Ethernet Card with ACPI/Wake Port


StarTech.com ID:  ST100SW

$9.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
The StarTech.com 10/100 Mbps PCI Ethernet Adapter is a high-speed, reliable network card for use in PC workstations, and workgroup servers. This model includes ACPI and Wake-on-LAN support, allowing the PC to be remotely turned on and managed over the network using a remote administration program. The card is fully PCI plug and play compliant, and has driver support for all versions of Windows, many versions of UNIX, Linux, and Novell Netware. Full Duplex support allows the card to send and receive simultaneously, allowing data transfer rates of up to 200Mbps if connected to a Fast Ethernet Switch. A low profile bracket is now included in support of smaller form factor applications.


The StarTech.com Advantage
•  Standard and low profile bracket included

Equivalent Product Codes

•  Dell HarmonyA0962020
•  TechData Dis857173
•  D and HST100SW
•  Ingram Micro USA524246
•  Synnex USSTA-ST100SW
•  UPC Code065030782272