|
|
|
Extend HDMI video and audio through a Category 5e cable with Converge A/V's ST121HDMIT. Run an HD signal up to 250m** (800ft) while maintaining superb video resolutions up to 1080p. This HDMI extender is perfect for high definition content delivery in digital signage applications (retail, education, hospitality), plus, the HDMI extender can be used with any DVI-D source or display, using one of our HDMI to DVI cables. ST121HDMIT is HDCP and HDMI compliant.
**Requires ST121HDMR250 Receiver for 250m signal extension, or ST121HDMR50 for up to 50m extension.
The StarTech.com Advantage
|
•
| Boost HDMI signals up to 250m / 800ft |
|
•
| Converge A/V offers a complete line of digital signage connectivity products to save you time |
|
•
| Free lifetime technical support |
Equivalent Product Codes
|
•
| Dell Harmony | A2125420 |
|
•
| TechData Dis | 00334P |
|
•
| D and H | ST121HDMIT |
|
•
| Ingram Micro USA | U46560 |
|
•
| Synnex US | STA-ST121HDMIT |
|
•
| UPC Code | 065030827683 |
|