The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

HDMI Video Extender over Cat 5 - Long Range Receiver


StarTech.com ID:  ST121HDMR250

$449.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

ST121HDMR250 acts as a CAT 5 long range receiver that can be used with our HDMI over Cat 5 / UTP Extender Transmitter (ST121HDMIT) to provide a high quality solution for extending HDMI video over long distances (up to 250m / 800ft ), while maintaining display resolutions of up to 1080p.

Several factors determine the maximum HDMI cable distance that can be used to properly transmit an HDMI signal, including cable design and composition, which affect signal attenuation and in turn limit the length of HDMI cable that can be used (typically, no more than 50' using high quality cable).

This long range HDMI Receiver overcomes length limitations to provide a cost-effective solution for high definition content delivery in digital signage applications (retail, education, hospitality).

Plus, ST121HDMR250 can be used to extend DVI-D signals using one of our HDMI to DVI cables.

Installation is simple: connect the transmitter unit to the HDMI/DVI signal source and situate the long range receiver and the intended HDMI or DVI display up to 250' away. Then, connect the local (transmitter) and remote (receiver) units using standard CAT 5 UTP cable.

The ST121HDMR250 long range HDMI receiver is compliant with HDMI 1.2, HDCP 1.1, and DVI 1.0 standards to ensure broad compatibility with commonly used HDMI and DVI devices.



The StarTech.com Advantage
•  Boost HDMI signals up to 250m / 800ft
•  Converge A/V offers a complete line of digital signage connectivity products to save you time
•  Free lifetime technical support

Equivalent Product Codes

•  TechData Dis00335P
•  D and HST121HDMR250
•  Ingram Micro USAU46561
•  Synnex USSTA-ST121HDMR250
•  UPC Code065030827706