The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

HDMI over Cat 5 Video Extender - Receiver


StarTech.com ID:  ST121HDMR50

$229.99 (USD)  
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

ST121HDMR50 acts as a Cat 5 HDMI receiver that can be used with our HDMI over Cat 5 / UTP Extender Transmitter (ST121HDMIT) to provide a high quality solution for extending HDMI video over distances of up to 50m (164ft), while maintaining display resolutions of up to 1080p.

Several factors determine the maximum HDMI cable distance that can be used to properly transmit an HDMI signal, including cable design and composition, which affect signal attenuation and in turn limit the length of HDMI cable that can be used.

This Cat 5 HDMI Receiver overcomes length limitations to provide a cost-effective solution for high definition content delivery in digital signage applications (retail, education, hospitality).

Plus, ST121HDMR50 can be used to extend DVI-D signals using one of our HDMI to DVI cables.

Installation is simple: connect the transmitter unit to the HDMI/DVI signal source and situate the Cat 5 HDMI receiver up to 50m (164ft) away. Then, connect the units using standard CAT 5 UTP cable.

The ST121HDMR50 HDMI over Cat 5 receiver is compliant with HDMI 1.2, HDCP 1.1, and DVI 1.0 standards to ensure broad compatibility with commonly used HDMI and DVI devices.



The StarTech.com Advantage
•  Boost HDMI signals up to 50m
•  Converge A/V offers a complete line of digital signage connectivity products to save you time
•  Free lifetime technical support

Equivalent Product Codes

•  TechData Dis00336P
•  D and HST121HDMR50
•  Ingram Micro USAU46562
•  Synnex USSTA-ST121HDMR50
•  UPC Code065030827690