|
|
|
The StarTech.com VideoView Pro is a High-End 8 port VGA Video Splitter that allows a PC to display to as many as 8 monitors simultaneously. It is perfect for presentations, classrooms, tradeshows, or in-store displays where the highest quality video on several monitors is needed. The VideoView Pro supports monitors with up to 300MHz of bandwidth allowing it to display images of 1920 x 1440 pixels or higher. A built-in booster circuit allows the video signal to be extended up to 200 ft.
The StarTech.com Advantage
|
•
| Provides the highest quality video on multiple monitor hookups |
Equivalent Product Codes
|
•
| Dell Harmony | A0637895 |
|
•
| TechData Dis | 294607 |
|
•
| D and H | ST128PRO |
|
•
| Ingram Micro USA | 081472 |
|
•
| Synnex US | STA-ST128PRO |
|
•
| UPC Code | 065030785600 |
|