The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

8 Port VGA and Audio over Cat 5 Video Extender


StarTech.com ID:  ST128UTPEA

$313.64 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $313.64 (Regular $368.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The ST128UTPEA is the 8 Port Extender Transmitter unit utilized by our STUTPEA VGA and Audio over Cat 5 extension series. This convenient video distribution system simplifies implementing digital signage solutions by allowing a single VGA source and corresponding audio to be broadcast to multiple displays at up to 300m (950ft) away.

Comprised of a 4 port VGA & Audio extender unit (ST124UTPEA) or this 8 port VGA & Audio extender unit and one STUTPEALR Receiver Unit per display as necessary, the VGA and Audio extension series can transmit a single VGA output and corresponding audio to four or eight displays/receivers over standard Cat 5 UTP cable.

For even more versatility, the VGA & Audio over Cat 5 Line Splitter (STUTPEA4X) can be used to multiply the number of potential displays by four - allowing the VGA signal and accompanying audio to be broadcast to up to 16 or 32 VGA displays.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Add more displays if four ports are not enough at any time with a four port line splitter
•  Your choice of using a short or long range receiver depending on what distance you require

Equivalent Product Codes

•  Dell HarmonyA2376727
•  TechData Dis00337P
•  D and HST128UTPEA
•  Ingram Micro USAU46563
•  Synnex USSTA-ST128UTPEA
•  UPC Code065030830386

    

Product appearance and specifications are subject to change without notice.