This 2x4 Matrix VGA Video Switch allows users to share two separate VGA input signals (as well as corresponding audio source signals) between up to four monitors.
Providing convenient push button control, the VGA Matrix Switcher/Splitter allows both of the VGA input signals to be switched/split for display on any of the connected VGA displays (up to four) - in turn, ensuring centralized control of the VGA signal output destination at the push of a button.
To ensure optimized VGA distribution and signal management even over longer distance signal transmissions, the VGA Matrix Switcher/Splitter features a built-in signal booster that facilitates installation of displays at distances of up to 210ft away from the source computer, while maintaining flawless signal integrity. The switcher/splitter offers high video bandwidth (250 Mhz) capability, providing display resolutions of up to 1920 x 1440 pixels.
Designed to provide maximum control while saving space and eliminating clutter, this VGA Matrix splitter/switcher can be used as a standalone solution or rackmounted using the (included) ear-mounts.
|
•
| Allows you to connect 2 computers to 4 monitors and switch video signals to any desired display |
|
•
| Built-in video amplifier boosts the signal to allow a cable length of up to 210 ft or 65m |
|
•
| Provides high quality resolution of up to 1920 x 1440 pixels |