The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4x4 VGA Matrix Video Switch Splitter with Audio


StarTech.com ID:  ST424MX

$299.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 4x4 VGA Matrix Switcher/Splitter allows users to share up to four distinct VGA inputs (as well as corresponding audio source signals) between multiple monitors (up to four).

Providing convenient push button control, the VGA Matrix Switcher/Splitter allows each of the four input VGA signals, as well as the corresponding audio, to be switched/split for display on any of the connected VGA displays (up to four) - in turn, ensuring centralized control of the VGA signal output destination at the push of a button.

To ensure optimized VGA distribution and signal management even over longer distance signal transmissions, the ST424MX VGA Matrix Switcher/Splitter features a built-in signal booster that facilitates installation of displays at distances of up to 210' away from the source computer, while maintaining flawless signal integrity.

Designed to provide maximum control while saving space and eliminating clutter, the ST424MX can be used as a standalone solution or rackmounted using the (included) ear-mounts.




The StarTech.com Advantage
•  Provides high quality resolution of up to 1920 x 1440 pixels at distance up to 210 feet
•  With the Converge A/V 4x4 Matrix Switcher you can take full control of what source is shown on each display with the touch of a button

Equivalent Product Codes

•  TechData Dis41384N
•  Ingram Micro USAV07164
•  Synnex USSTA-ST424MX
•  UPC Code065030830980