The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port VGA and Audio over Cat 5 Video Extender - Line Splitter


StarTech.com ID:  STUTPEA4X

$399.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
"

The STUTPEA4X is the 4 Port Line Splitter utilized by our STUTPEA VGA and Audio over Cat 5 extension series. This convenient video distribution system simplifies implementing digital signage solutions by allowing a single VGA source and corresponding audio to be broadcast to multiple displays at up to 300m (950ft) away.

Comprised of a 4 port VGA & Audio extender unit (ST124UTPEA) or an 8 port VGA & Audio extender unit (ST128UTPEA) and one STUTPEALR Receiver Unit per display as necessary, the VGA and Audio extension series can transmit a single VGA output and corresponding audio to four or eight displays/receivers over standard Cat 5 UTP cable.

For even more versatility, the VGA & Audio over Cat 5 Line Splitter (STUTPEA4X) can be used to multiply the number of potential displays by four - allowing the VGA signal and accompanying audio to be broadcast to up to 16 or 32 VGA displays.




The StarTech.com Advantage
•  Add more displays if four or eight ports are not enough at any time with a four port line splitter
•  Your choice of using a short or long range receiver depending on what distance you require

Equivalent Product Codes

•  TechData Dis00487P
•  D and HSTUTPEA4X
•  Ingram Micro USAV06145
•  Synnex USSTA-STUTPEA4X
•  UPC Code065030830355