The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

VGA Wall Plate Video Extender Receiver over Cat 5


StarTech.com ID:  STUTPRXWAL

$142.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This VGA Video Receiver Wall Plate can be used with StarTech.com's STUTP series of VGA over Cat5 extenders, allowing you to make out-of-the-way connections from a VGA video source to a remote VGA monitor. The receiver wall plate can be placed in a wall or ceiling gang for a cleaner, more professional VGA installation, supporting a connection distance up to a maximum of 300m (950ft) from the transmitter unit (not included).

Offering maximum versatility and convenience, the VGA wall plate is easy to install; simply wallmount the receiver unit near the intended VGA monitor, then connect the receiver to the corresponding transmitter unit. The VGA transmitter and receiver units can then be linked using standard Cat5e or Cat6 cable, providing a high quality video extension while concealing the cable for neater installation.

The VGA receiver wall plate uses a 12V DC terminal block connector behind the unit that offers a clutter-free installation; using Cat5/Cat6 cable to extend the VGA signal offers a cost-effective solution based on the broad availability of networking cable which is far more flexible than VGA cable, not to mention less expensive.

Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs.
•  Since STUTPRXWAL is compatible with the UTPE Series, you can keep your existing VGA video transmitter extenders (ST124UTPE and ST128UTPE) and add or switch to a wall plate VGA video extender receiver.
•  The STUTPRXWAL uses Cat5 cabling because it is lightweight, flexible, fits through small conduits.
•  Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in.

Equivalent Product Codes

•  Dell HarmonyA3000634
•  TechData Dis84655Q
•  ASI Distribution USA84159
•  D and HSTUTPRXWAL
•  Ingram Micro USABH2861
•  Synnex USSTA-STUTPRXWAL
•  UPC Code065030835015

    

Product appearance and specifications are subject to change without notice.