The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

VGA Wall Plate Video Extender over Cat5 with Audio


StarTech.com ID:  STUTPWALLA

$279.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This VGA Wall Plate Cat5 Video with Audio Extender kit includes both transmitter and receiver units, allowing you to make out-of-the-way connections from a VGA video and audio source to a remote monitor location. The transmitter and receiver wall plates can be placed in a wall or ceiling gang for a cleaner, more professional VGA installation, supporting connection distances up to a maximum of 300m (950ft).

"I would highly recommend this to anyone or any business looking for an easy and more efficient way to present."
bayreviews.com

Offering maximum versatility and convenience, the VGA wall plate kit is easy to install; simply wallmount the transmitter unit near the intended VGA source, then wallmount the receiver unit near the monitor/projector. The VGA transmitter and receiver units can then be linked using standard Cat5e or Cat6 cable to provide a high quality video and stereo audio extension while concealing the cable for a neatly placed installation.

Both VGA transmitter and receiver units use a 12V DC terminal block connector behind the unit that offers a more secure and economical installation; using Cat5/Cat6 cable to extend the VGA signal offers a cost-effective solution based on the broad availability of networking cable which is far more flexible than VGA cable, not to mention less expensive.

Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.



The StarTech.com Advantage
•  Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs
•  Save time and unnecessary expense by using existing in-wall Cat5 cabling to extend VGA video and audio
•  Transmitter and Receiver wall plates can be purchased separately and are fully compatible with our UTPEA (VGA and Audio) series
•  Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in

Equivalent Product Codes

•  Dell HarmonyA3337157
•  TechData Dis22193S
•  ASI Distribution USA86758
•  D and HSTUTPWALLA
•  Ingram Micro USABH4689
•  Synnex USSTA-STUTPWALLA
•  UPC Code065030836135

    

Product appearance and specifications are subject to change without notice.