The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port Server Remote Control IP KVM w/Virtual Media


StarTech.com ID:  SV1107IPEXT

$436.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This entry level IP KVM Switch (SV1107IPEXT) provides a convenient server remote control solution by enabling simple management of remote servers from anywhere in the world over a local network or the Internet.

The SV1107IPEXT IP KVM Switch allows BIOS level control of a target computer or server, or servers and computers connected to a KVM switch over a TCP/IP network - providing network administrators with the control needed to reset and reboot computers, or monitor the entire boot process from an off-site/remote location.

The SV1107IPEXT not only offers the ability to transfer files to servers and computers connected through IP, but also the ability to upload files to a Virtual Media USB 2.0 port. The Virtual Media port acts as a virtual USB port, allowing files and data to be accessed as if it originated from a local USB port - simplifying software or operating system updates and installs by allowing them to be performed via an Internet connection. This is a perfect solution for driver updates, system patches, and complete remote application and operating system installations.

StarTech.com's External Server Remote Control unit can be controlled from any web browser, eliminating the need for proprietary client access software and in turn saving thousands of dollars in per user licensing fees.

The SV1107IPEXT IP KVM Switch is compatible with most existing KVM switches, providing full cross-platform and multiple operating system support, as well as 128bit SSL encryption, to ensure maximum security and protection.



The StarTech.com Advantage
•  Assists network administrators recover quickly from mission critical server failures, from anywhere in the world over IP
•  Individual or small groups of servers can be accessed remotely without breaching security of others
•  Low cost IP solution for any sized business
•  No proprietary client software required
•  Remote installations of operating systems and applications are possible via the virtual media support
•  USB virtual media port allows file transfer between local and remote computer

Equivalent Product Codes

•  TechData Dis00488P
•  D and HSV1107IPEXT
•  Ingram Micro USAV06146
•  Synnex USSTA-SV1107IPEXT
•  UPC Code065030830430