The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Server Remote Control External KVM over IP


StarTech.com ID:  SV1110IPEXT

$720.00 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

Manage your servers from anywhere in the world! StarTech.com`s SV1110IPEXT allows network administrators to control and monitor servers from anywhere in the world over the Internet. The external Server Remote Control unit allows BIOS level remote control of a target server or servers connected to a KVM switch over a TCP/IP network. Administrators can control, reset and reboot servers in a datacenter from a remote location and even watch the entire boot process remotely. The SV1110IPEXT offers unique USB capability and the ability to transfer files to the server from a remote location. Remote CD-ROM emulation even allows you to install or update your server`s Operating System via an Internet connection. This powerful server administrator tool is ideal for ISPs, ASPs datacenters where downtime is not acceptable.

StarTech.com's External Server Remote Control unit is controlled from any web browser, eliminating the need for proprietary client access software, saving thousands of dollars in per user licensing fees. Security is assured for your sensitive data using several security mechanisms, including Radius authentication, SSH tunneling, etc. The SV1110IPEXT is compatible with most existing KVM switches and provides full cross-platform and multiple operating system support.

Server Remote Control is about more than just servers. Using the Serial Remote Interface Module (RPORT) you can interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more. You can also use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on and off using an interactive menu.

Backed by StarTech.com`s 1-year warranty and FREE lifetime tech support.

Test drive the SV1115IPEXT now.


The StarTech.com Advantage
•  Assists network administrators recover quickly from mission critical server failures, from anywhere in the world over IP
•  Compatible with most existing KVM switches, allowing control of hundreds of servers
•  Cutting edge security keeps unauthorized users out
•  No proprietary client software required

Equivalent Product Codes

•  Ingram Micro USAD57666
•  UPC Code065030804226