The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

PCI Server Remote Control Internal IP KVM Card


StarTech.com ID:  SV1110IPPCI

$289.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Take complete control of your server from anywhere in the world!

StarTech.com’s SV1110IPPCI allows network administrators to control and monitor servers from anywhere in the world over the Internet. The SV1110IPPCI card allows BIOS level remote control of a server over a TCP/IP network. Administrators can control, reset and reboot the server from a remote location and even watch the entire boot process. This powerful server administration tool is ideal for ISPs, ASPs and datacenters where downtime is unacceptable.

The SV1110IPPCI card is controlled from any web browser, eliminating the need for proprietary client access software, saving thousands of dollars in per user licensing fees. Security is assured for your sensitive data using standard 128 bit SSL encryption with a MD5 and DAA encrypted login screen. SV1110IPPCI is compatible with any server with a free PCI slot and provides full cross-platform and multiple operating system support.

Backed by StarTech.com's 1-year warranty and FREE lifetime tech support.

Test drive Server Remote Control with a FREE online demo.

The StarTech.com Advantage
•  Allows network administrators to administer servers from anywhere in the world, via the Internet
•  Cutting edge security keeps unauthorized users out
•  No proprietary client software required

Equivalent Product Codes

•  Dell HarmonyA0646582
•  TechData Dis292497
•  Ingram Micro USAE25171
•  UPC Code065030804233

    

Product appearance and specifications are subject to change without notice.