The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

16 Port USB + PS/2 Digital KVM Switch with OSD


StarTech.com ID:  SV1641HDI

$938.52 (USD)  
In Stock - Check Qty

 
This Product has been replaced with
16 port Enhanced Digital KVM Switch over IP (SV1641HDIE)
On Clearance $938.52
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
StarTech.com’s SV1641HDI revolutionizes remote server management by combining our industry-leading third generation Server Remote Control technology with a proven Enterprise class digital KVM switch.

The SV1641HDI empowers you to securely manage up to sixteen computers remotely from almost anywhere using your LAN or the Internet. Unlike software solutions that require installation and work through your server’s operating system, the SV1641HDI gives you BIOS level control and full interaction with your system’s boot process . Control does not come at the expense of security: SSH tunneling, SSL encryption, RADIUS authentication, and a configurable firewall are all included to ensure that your network stays secure. With both USB and PS/2 support, this switch easily handles a mixed platform environment to provide a central point of administration for all your servers. For added flexibility you can attach your existing KVM switches to the SV1641HDI to remotely control up to 136 computers, and its standardized 1U rack-mountable metal chassis allows easy installation in your rack or cabinet.

Server Remote Control is about more than just servers. Using the Serial Remote Interface Module (RPORT) you can interact with virtually any device that uses a RS-232 serial terminal interface like routers, switches, environmental controls, alarm systems, and more. You can also use StarTech.com’s 8 outlet Remote Power Module (PCM815SHNA) to power computers and equipment on an off using an interactive menu.

The SV1641HDI is the perfect solution for any organization that demands secure, flexible local and remote administration of its critical systems.

Test drive the SV1115IPEXT now.

Equivalent Product Codes

•  D and HSV1641HDI
•  UPC Code065030804257