The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port KVM Switch with Audio


StarTech.com ID:  SV211KA

Not Available  
Reseller Pricing Available:
Create an account
Volume Order? Request a quote

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 2-port PS/2 KVM switch is a reliable and cost-saving solution, allowing users to control multiple computers using only one keyboard, monitor and mouse.

To help eliminate boot-up errors, the switch provides mouse/keyboard emulation and supports both hotkey and push-button switching, to deliver a convenient operating experience.

Providing a robust operating environment, this versatile PS/2-KVM switch supports high quality video at resolutions up to 1920x1440, as well as audio - allowing you to share microphones/speakers among connected computers.

An out-of-the-box solution that includes two high quality 3-in-1 KVM cables, this compact desktop KVM switch features PS/2 and DB15 on the side and rear (respectively), helping eliminate clutter for a more organized workspace.

To save further space, the PS/2 KVM switch doesn't require an external power adapter, and features top-panel LEDs and push-buttons to ensure easy accessibility.

A high quality KVM solution designed for maximum durability and dependability, this 2-port PS/2 KVM switch is backed by our 2-year Warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Audio switching capability.
•  Compact design and rear PC cables connection provide unmatched space efficiency and reduced clutter.
•  Includes everything you need to control 2 Multi-media PCs from 1 keyboard, mouse and monitor.
•  Save money by eliminating unnecessary equipment.

Equivalent Product Codes

•  Dell HarmonyA0963921
•  TechData Dis120224
•  D and HSV211KA
•  UPC Code065030794558

    

Product appearance and specifications are subject to change without notice.