The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port Black USB KVM Switch Kit with Audio and Cables


StarTech.com ID:  SV211KUSB

$55.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 

This 2 Port USB KVM Switch Kit lets you control two USB-enabled computers using a single keyboard, mouse and VGA monitor and offers both hotkey and top panel push-button operation for simple switching between connected computers.

Designed to integrate seamlessly into any environment, the USB KVM switch offers a small footprint design (roughly the size of a deck of playing cards) and draws power from the connected computers, so it doesn't require an external power supply.

A suitable solution for virtually any application, the USB KVM switch supports video resolutions of up to 2048 x 1536 as well as audio switching, and includes two 4ft 2-in-1 Audio and Mic Cables.

The USB KVM switch also includes two 4ft 2-in-1 VGA and USB Host Cables, providing everything needed for quick installation to provide a complete, out-of-the-box KVM solution.

Delivering dependable and convenient control of multiple computers from a single peripheral station, the KVM switch is backed by StarTech.com's 1-year warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Designed to integrate into your existing environment
•  Power-free operation draws power from attached computers and requires no power adapters

Equivalent Product Codes

•  Dell HarmonyA0963923
•  TechData Dis07424B
•  D and HSV211KUSB
•  Ingram Micro USAK51771
•  Synnex USSTA-SV211KUSB
•  UPC Code065030820479

    

Product appearance and specifications are subject to change without notice.