The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

2 Port USB KVM Switch with Audio & Ethernet Hub


StarTech.com ID:  SV231USBAN

$175.25 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
The SV231USBAN 2 Port USB KVM Switch with Audio & Ethernet Hub is a multi-function switch that integrates a USB 2.0 hub, Ethernet Hub, and audio into a unique USB multimedia switching solution.

Supporting high-resolution VGA video interfaces while providing a built-in 3 port 10/100 Mbps Ethernet Hub, the SV231USBAN KVM Switch allows you to easily network and share Internet connectivity among connected computers, and reduces the amount of outlets and cables needed in the area - helping to preserve valuable work space.

The SV231USBAN KVM Switch is cased in a sturdy metal chassis, and offers a compact form factor.


The StarTech.com Advantage
•  Full-featured Ethernet 10/100 switch, reduces network cable drops
•  Fully compliant with 802.3 networking standard
•  Superior video quality - up to 2048 x 1536
•  Two 6 ft (1.8m) cables included
•  User-configurable simultaneous or independent switching of audio/mic and two port USB 2.0 hub

Equivalent Product Codes

•  Dell HarmonyA2011884
•  TechData Dis61406L
•  D and HSV231USBAN
•  Ingram Micro USAU45629
•  Synnex USSTA-SV231USBAN
•  UPC Code065030830331