The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port DVI Dual Monitor KVM Switch with PS/2


StarTech.com ID:  SV421DVIDD

$310.00 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This compact 4-port dual monitor KVM switch (DVI+DVI) offers the ultimate in convenience and cost-savings.

The dual DVI KVM switch lets you instantly switch back and forth between PCs at the touch of a button, while maintaining professional-quality video on both monitors (high digital resolution of up to 1280 x 1024, analog resolutions up to 1920 x 1440).

An ideal solution for graphic designers, CAD/CAM designers or any project requiring dual monitor KVM control, the switch features a compact design, with cable entry positioned at the rear of the switch, saving valuable desk space and eliminating clutter.

A suitable multi-computer control solution for any workspace, the dual DVI KVM switch features a durable metal casing and is backed by our 1-year warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Avoids the cost of having to buy separate expensive flat panel display monitors
•  KVM Switch with DVI interface offers high quality resolution on your flat screen display
•  The StarTech.com Dual Display DVI KVM Switch enables high quality digital flat panel displays to be shared between 4 computers

Equivalent Product Codes

•  Dell HarmonyA0409092
•  TechData Dis292507
•  D and HSV421DVIDD
•  Ingram Micro USAD89068
•  UPC Code065030805520

    

Product appearance and specifications are subject to change without notice.