The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub


StarTech.com ID:  SV431DD2DUA

$399.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The SV431DD2DUA 4-port Dual DVI USB KVM Switch allows four PCs, each with dual DVI video outputs, to share two monitors, one microphone and set of speakers, one keyboard and one mouse as well as two other USB peripherals.

An ideal solution for graphic designers, CAD/CAM designers or educational and financial institutions, the Dual DVI USB KVM Switch lets you instantly switch back and forth between dual DVI display PCs at the touch of a button, while maintaining professional level video quality on both monitors. The dual DVI switch also features an integrated USB hub port that allows USB 2.0 peripherals such as thumb drives, external hard drives or web cams to be shared between attached systems - eliminating duplicate peripheral costs.



The StarTech.com Advantage
•  Allows for two DVI signals from each PC to be displayed on two separate screens
•  Can be used with computers that have a Dual Head DVI video card
•  Direct channel selection and operation using front-panel push button and keyboard hotkeys
•  Integrated USB 2.0 hub and Mic/Audio switching allows the user to have full multimedia control of two computers and share USB peripherals
•  Solid steel case won't tip or be pulled off the desk by the weight of attached cables
•  Status LED display for easy port status monitoring
•  TMDS compliant to support DDC2B emulation and HDCP for digital contents protection

Equivalent Product Codes

•  TechData Dis22195S
•  ASI Distribution USA86755
•  Ingram Micro USABH4691
•  Synnex USSTA-SV431DD2DUA
•  UPC Code065030835695

    

Product appearance and specifications are subject to change without notice.