The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub


StarTech.com ID:  SV431DDVDUA

$319.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 4-port DVI VGA dual monitor KVM switch offers a complete multimedia switching solution, letting users control two Dual Display computers using a single USB mouse and keyboard peripheral set.

With support for high-resolution video interfaces, this dual monitor KVM switch provides one VGA (analog) and one DVI-I port per computer connection, as well as audio switching capability between connected computers.

Delivering versatility for virtually any application, the DVI/VGA KVM switch features an integrated 2-port USB hub that allows connected USB 2.0 peripherals to be shared between connected computers, eliminating the need to purchase duplicate peripherals.

Suitable for any workspace, the DVI/VGA KVM switch offers a compact desktop KVM design and features a rugged metal chassis that helps ensure durable performance.

Backed by StarTech.com's 3-year warranty and free lifetime technical support.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  With a rugged steel chassis and a 3 year warranty, this KVM provides piece of mind with a professional appearance
•  Allows you to take advantage of both video ports on VGA + DVI video cards
•  Supports any scenario; even with one DVI + VGA PC, and one dual DVI PC, an adapter can be used with this KVM to support your configuration
•  USB 2.0 hub switching allows you to share external hard drives, cameras, and printers between PCs
•  Absolutely no software or drivers required, this KVM is completely OS independent

Equivalent Product Codes

•  Dell HarmonyA3448568
•  TechData Dis23515S
•  ASI Distribution USA87478
•  D and HSV431DDVDUA
•  Ingram Micro USACK9040
•  Synnex USSTA-SV431DDVDUA
•  UPC Code065030835701

    

Product appearance and specifications are subject to change without notice.