The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

8 Port Rack Mount USB VGA KVM Switch with Audio


StarTech.com ID:  SV831DUSBA

$355.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

This 8 Port USB KVM Switch allows you to control up to 8 USB or PS/2 computers using only one keyboard, mouse and monitor, and features an Audio and Microphone port for each connected computer - allowing you to switch between audio signals as well as between PC ports.

To maximize the number of computers that can be controlled from a single point, the USB KVM switch is cascadable - allowing multiple units to be connected (cascaded) together for control of up to 64 computers, ensuring a scalable KVM solution that can be expanded as necessary.

To ensure seamless operation, the switch features automatic and manual scan modes, and makes switching between computers as easy as entering the defined hot-key command, or pressing the corresponding front panel push-button. To make configuring and monitoring connections easier, the switch also features a convenient OSD (on-screen display).

Based on a slim form factor design that requires only 1U of storage space, this 8 Port USB KVM Switch uses rear cable connections to maximize space efficiency.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Backed by StarTech.com's free lifetime technical support

Equivalent Product Codes

•  Dell HarmonyA2537489
•  TechData Dis92400P
•  D and HSV831DUSBA
•  Ingram Micro USAY71079
•  Synnex USSTA-SV831DUSBA
•  UPC Code065030832526

    

Product appearance and specifications are subject to change without notice.