Advanced Search
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
Product Navigation
All Products
New Products
Product Specials
Hard-to-Find Products
Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All
Audio/Video
Video Converters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
KVM/Server Racks
KVM Switch Cables
+ See All
Search by Vertical
Point-of-Sale
Security
Mobile Computing
12 ft Premium S-Video Cable
StarTech.com ID:
SVIDHQ12
$15.78
(USD)
In Stock - Check Qty
This Product has been replaced with
Cable ZEN 13.1 ft (4m) S-Video Video Cable (ZENSVID4)
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View Photo Gallery
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
Get gold-star performance with StarTech.com’s premium cables. Our gold-plated S-Video cables are specifically designed to provide the superior resolution and clarity demanded by today’s top of the line home theatre and video applications. You get maximum performance and reliability, backed by our lifetime warranty.
The StarTech.com Advantage
•
Backed by StarTech.com’s lifetime warranty
•
Gold plated S- Video cable designed for today’s home theater applications
•
StarTech.com’s S-Video cable delivers the sharpest and clearest picture possible
Equivalent Product Codes
•
UPC Code
065030806787
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback