The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

25 ft. PS/2-Style 3-in-1 KVM Switch Cable


StarTech.com ID:  SVPS23N1_25

$59.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
The StarTech.com Universal 3-in-1 KVM Switch Cables are designed to be the highest quality tangle-free KVM switch cables available. These cables combine separate keyboard, monitor, and mouse in to one cable split apart at each end. This design makes them inherently tangle-free and easier to manage since the total cable count is reduced to 1/3. They are compatible with any KVM switch capable of using standard console connections like the StarView, OmniView, SwitchView, Apex, Compaq, IBM, or the MasterView. The VGA Video section of the cable is coaxial eliminating picture "ghosting" and fuzzy images, and using ferrite cores near the connector ends provides superior EMI interference protection. The Universal KVM cables are available in a wide range of lengths from 6 to 50 feet and offering PS/2 or AT style connections.


The StarTech.com Advantage
•  3-in-1 cable design minimizes tangles and provides built-in cable management

Equivalent Product Codes

•  TechData Dis120252
•  D and HSVPS23N125
•  Ingram Micro USA006972
•  Synnex USSTA-SVPS23N1_25
•  UPC Code065030783019

     McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams