|
|
|
Turn almost any 3.5" hard drive into a portable storage device! This hybrid, 3.5" USB 2.0 to IDE/SATA Hard Drive Enclosure provides broad compatibility with IDE (66/100/133) or SATA I/II (SATA 150/SATA 300) hard drives, making it the wise choice for a variety of uses including data backups, digital image storage, multimedia storage, or simply putting an "outdated" drive to good use.
UNI3510U2 is designed and built to provide extreme durability and stability while remaining an attractive addition to any environment, featuring a stylish aluminum casing and fixed luminescent base that glows an eye-catching blue while the enclosure is powered.
The StarTech.com Advantage
|
•
| Compatible with IDE ATA133/66/100 and SATA I (SATA 150) SATA II (SATA 300) 3.5” Hard Drives |
|
•
| Supports Hard Drives up to 1 TB in size |
Equivalent Product Codes
|
•
| Dell Harmony | A1497051 |
|
•
| TechData Dis | 04043I |
|
•
| D and H | UNI3510U2 |
|
•
| Ingram Micro USA | Q41226 |
|
•
| Synnex US | STA-UNI3510U2 |
|
•
| UPC Code | 065030827331 |
|