The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD


StarTech.com ID:  UNIDOCK2U

$73.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images      360° Product View View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

The UNIDOCK2U HDD Docking Station delivers full, instant access to any 2.5" and/or 3.5" IDE or SATA hard drive without having to mount the drive in a computer, or install it in an external enclosure.

Connected to the host computer through a single USB 2.0 connection, both an IDE hard drive and a SATA hard drive (SATA, SATA II, SATA III) can be connected to the HDD dock simultaneously - a convenient solution for migrating data from an IDE drive to a SATA drive or vice versa, or simply harnessing fast and simple access to the contents on both hard drives.

The hard drive docking station provides the ideal solution for any laptop or desktop application, with support for plug and play hard drive installation on most operating systems to ensure easy hard drive swapping and convenient access to valuable data.


Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Connect a SATA and IDE hard drive at the same time to a computer or separately, through a single USB 2.0 connection
•  A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray
•  Backed by a StarTech.com 1 year warranty and free lifetime technical support

Equivalent Product Codes

•  Dell HarmonyA3287677
•  TechData Dis17038S
•  ASI Distribution USA86366
•  D and HUNIDOCK2U
•  Ingram Micro USABY8840
•  Synnex USSTA-UNIDOCK2U
•  UPC Code065030836708

    

Product appearance and specifications are subject to change without notice.