The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port Cat5 USB Extender - Up to 330 ft (100 Meters)


StarTech.com ID:  USB100EXT

$171.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 

StarTech.com's USBthere offers simple USB extension, allowing you to place a USB device up to 330ft (100m) away from the computer - 20 times longer than normal USB cable length restrictions. The USB extender is comprised of both local and remote units, which can be connected together to extend the USB connection distance over standard Cat5e Ethernet cable.

Delivering cost-effective USB extension, the USBthere USB extender eliminates the expense of additional hubs, repeaters, power adapters or software, making it perfect for a broad range of applications including security and surveillance devices like USB video cameras etc.

The USBthere is designed to provide dependable, long-lasting USB device performance over long distances, and is backed by StarTech.com's 1-year warranty.

Please note: This product is not suitable for use with low speed devices like a USB mouse or keyboard. Please see StarTech.com's USB110EXT or USB120EXT.
Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Boosts USB connection range from 15 feet (5 meters) to 330 feet (100 meters)
•  Supports any full-speed (12 Mbits/sec) USB peripheral
•  Allows users to make use of their existing Ethernet infrastructure to extend USB devices
•  Easy installation and set up with no software required
•  Eliminates the need to cascade expensive, inflexible and space consuming USB hubs or repeaters for USB range extension

Equivalent Product Codes

•  Dell HarmonyA0963883
•  TechData Dis852620
•  D and HUSB100EXT
•  Ingram Micro USAC45922
•  Synnex USSTA-USB100EXT
•  UPC Code065030801706

    

Product appearance and specifications are subject to change without notice.