The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB 2.0 to 10/100 Mbps Ethernet Adapter


StarTech.com ID:  USB2105S

$14.99 (USD)  
In Stock - Check Qty

 
On Clearance $14.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
When you need a reliable, high speed mobile network connection, choose the USB2105S. With full duplex support for data transfer rates up to 200Mbps., this USB network adapter makes the most of the high-speed USB 2.0 ports on your desktop or notebook computer.
  • No need to open up your case or have an open CardBus slot
  • Works in any USB 1.1 or 2.0 port
  • Full and half duplex support, plus auto-negotiation of 10 and 100 Mbits/sec. connections provides easy connectivity in any Ethernet environment
  • Easy Plug and Play setup in Windows



The StarTech.com Advantage
•  Connects at a full 100Mbps via USB 2.0, up to 8 times faster than a USB 1.1 adapter
•  Create a 10Base-T/100Base-TX Ethernet network using StarTech.com's USB 2.0 Adapter
•  Easy installation and setup - Plug the adapter in to a USB port and connect an RJ45 network cable
•  Eliminates the need for NIC card installation or expensive PCMCIA cards
•  StarTech.com's USB2105S offers the most convenient way to attach a laptop or a desktop computer to an Ethernet network

Equivalent Product Codes

•  Dell HarmonyA1261039
•  TechData Dis617148
•  D and HUSB2105S
•  Ingram Micro USAM73366
•  Synnex USSTA-USB2105S
•  UPC Code065030823821