|
|
|
StarTech.com's 6ft SuperSpeed USB 3.0 cable (A-A) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.
Designed for next-generation SuperSpeed USB device connections, this USB 3.0 A to A Male/Male cable provides connectivity between a PC and hub or other USB A devices, delivering a throughput of up to 4.8Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).
Our 6ft USB 3.0 A to A device cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.
Like all StarTech.com cables, the 6ft USB 3.0 device cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.
Certifications, Reports and Compatibility
Equivalent Product Codes
|
•
| Dell Harmony | A3482308 |
|
•
| TechData Dis | 24715S |
|
•
| ASI Distribution USA | 89062 |
|
•
| Ingram Micro USA | CN6225 |
|
•
| Synnex US | STA-USB3SAA6 |
|
•
| UPC Code | 065030835954 |
Product appearance and specifications are subject to change without notice.
|