The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

USB Bluetooth Adapter Class 2 Supporting EDR


StarTech.com ID:  USBBT2EDR

$19.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Add Bluetooth 2.0+EDR to your desktop or notebook in minutes through a USB port. Create your own personal network with multiple bluetooth devices without having to use a single cable! USBBT2EDR, is a simple to use and easy to install adapter giving you Bluetooth 2.0 transfer speeds.

Bluetooth wireless technology uses a short-range radio link to wirelessly connect devices like PDAs, cell phones, printers, even keyboards and mice to your desktop or notebook PC. With a Class 2 Bluetooth range of 10m (33ft) and the ability to connect up to seven Bluetooth-enabled devices at once, this Bluetooth wireless adapter is the perfect way to simplify your home or office network.

Backed by StarTech.com’s one year warranty and FREE lifetime technical support.


The StarTech.com Advantage
•  Compatible with Bluetooth Versions 1.2 / 2.0
•  Create your own wireless Personal Area Network (PAN) by interconnecting Bluetooth-enabled devices to your notebook or desktop computer
•  Low power consumption preserves notebook computer battery life
•  Maximum Date Transfer Rate: 3MB / sec with Bluetooth 2.0+EDR
•  Sleek and compact USB Bluetooth wireless adapter is a flexible and affordable networking solution for all Bluetooth-enabled devices

Equivalent Product Codes

•  TechData Dis00340P
•  D and HUSBBT2EDR
•  Ingram Micro USAU46567
•  Synnex USSTA-USBBT2EDR
•  UPC Code065030830478