The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Wi-Fi Detective: Wi-Fi Finder with LCD


StarTech.com ID:  WIFIDETG

Not Available  
Reseller Pricing Available:
Create an account
Volume Order? Request a quote

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Wireless network configuration just got a lot easier! The Wi-Fi Detective instantly detects wireless hotspots, and offers an LCD display for simplified hotspot monitoring, providing the information you need to situate your network clients. Plus, the Wi-Fi Detective acts as a wireless network adapter, turning a wireless station into a WLAN access point. Plus, this handy device is equipped with a rechargeable Li-Polymer battery that can be charged each time the detector is connected to a powered USB port.
Certifications, Reports and Compatibility
View Certification

The StarTech.com Advantage
•  Not only is the Wi-Fi Detective a WiFi detector but it can also be used as a USB wireless LAN adapter with transfer rates up to 54Mbps.
•  The rechargeable battery which can be charged through any USB port is perfect for mobile users

Equivalent Product Codes

•  Dell HarmonyA1261046
•  TechData Dis617463
•  D and HWIFIDETG
•  Ingram Micro USAN30786
•  UPC Code065030823173

    

Product appearance and specifications are subject to change without notice.