|
|
|
The ZIF2IDE35 IDE to 1.8" ZIF/LIF Hard Drive Adapter allows you to convert a 1.8" Toshiba or Hitachi ZIF/LIF hard drive, for connection to a host computer using a 40-pin IDE port (typically used by 3.5" IDE form factor hard drives).
The ZIF2IDE35 IDE to 1.8" ZIF/LIF Hard Drive Adapter allows for a 1.8" ZIF/LIF hard drive to be placed on it's surface and mounted within a 3.5" drive bay.
The StarTech.com Advantage
|
•
| Easy to use and install |
|
•
| Supports Hitachi and Toshiba 1.8" ZIF or LIF hard drives used in consumer electronic devices and small notebooks |
Equivalent Product Codes
|
•
| Dell Harmony | A2125380 |
|
•
| TechData Dis | 61153L |
|
•
| D and H | ZIF2IDE35 |
|
•
| Ingram Micro USA | R39589 |
|
•
| Synnex US | STA-ZIF2IDE35 |
|
•
| UPC Code | 065030827836 |
|