Add a 3.5mm audio connection with SPDIF digital output and an external microphone to your system through USB
The ICUSBAUDIOMH External USB Card lets you add an S/PDIF digital audio output or a standard 3.5mm analog audio connection to your system through USB. By converting a single USB port into an external sound card with microphone connectivity, you can conveniently bypass or replace an internal sound card without having to open your computer case.
The USB DAC (digital-to-analog converter) provides a built-in microphone, allowing you to add audio recording capability to your system without the need for additional hardware. This integrated microphone can also be placed further away from your computer's speakers, reducing or eliminating feedback that is often problematic with laptops that utilize an on-board microphone.
For home-theater quality sound, the external sound card offers 96KHz / 24-bit sampling rates for both playback and recording, and a 3.5mm S/PDIF port with support for Dolby® Digital 5.1 surround sound (AC3) and DTS® pass-through (Note: 5.1 surround sound is supported in Windows® only). By implementing 3.5mm stereo microphone connection the USB audio adapter equips you with the ability to attach an external stereo microphone as needed.
For added versatility this USB-powered sound adapter features a 15in attached USB cable, volume control, mute, and microphone mute buttons for quick adjustments, a 3.5mm stereo microphone input, and a convenient LED status bar to display the current sampling rate.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
| TechData Dis | 11295926 |
| ASI Distribution USA | 147494 |
| D and H | ICUSBAUDIOMH |
| Ingram Micro USA | TW6972 |
| Synnex US | STA-ICUSBAUDIOMH |
| UPC Code | 065030854832 |
Product appearance and specifications are subject to change without notice.
| Warranty | 2 Years |
| Hardware | |
|---|---|
| Bus Type | USB 2.0 |
| Industry Standards | USB 2.0 Full-Speed (12Mbps) Specification USB Audio Device Class Specification 1.0 |
| Chipset ID | Via - VT1630A |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| 1 - 3.5 mm Mini-Jack (3 Position) Female | |
| 1 - 3.5mm Mini-Jack (3 Position) / Mini-Toslink (SPDIF; Optical) Female | |
| Performance | |
| Audio Specifications | 96 KHz / 24-bit Sample Rate |
| Software | |
| OS Compatibility | Windows® 8.1 (32/64bit), 8 (32/64), 7 (32/64), Vista (32/64), XP (32/64) Windows® Server 2012, 2008 R2, 2003(32/64) Mac OS 10.x (Tested up to 10.9) |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB Port |
| Note | 5.1 surround sound output is supported in Windows only |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Cable Length | 15 in [380 mm] |
| Product Length | 2 in [50 mm] |
| Product Width | 0.8 in [21 mm] |
| Product Height | 0.7 in [18 mm] |
| Product Weight | 0.8 oz [22 g] |
| Indicators | |
| LED Indicators | 1 - Power / USB Link |
| 1 - Activity | |
| 1 - Mute | |
| 1 - Microphone Mute | |
| 3 - Playback / Recording Sample Rate | |
| Power | |
| Power Source | USB-Powered |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Humidity | 10~90% RH (Non-Condensing) |
| Packaging Information | |
| Shipping (Package) Weight | 3.4 oz [96 g] |
| What's in the Box | |
| Included in Package | 1 - USB Audio Adapter |
| 1 - Software CD | |
| 1 - Instruction Manual | |
ICUSBAUDIO2D
Add an SPDIF digital audio output and standard 3.5mm audio/microphone connections to your system through USB
$42.99
ICUSBAUDIO7D
Turn your laptop or desktop computer into a 7.1-channel home theater-ready sound system
$47.99
ICUSBAUDIOB
Add headphone and MIC audio connectors through USB
$22.99
ICUSBAUDIO7
Turn a USB port into a virtual 7.1 channel Sound Card
$27.99
ICUSBAUDIO
Turn a USB port into a Stereo Sound Card
$21.99
THINTOSMIN10
Deliver high quality digital sound
$7.99
THINTOSMIN6
Deliver high quality digital sound
$8.99
THINTOSMIN3
Deliver high quality digital sound
$6.99
MUHSMF2M
Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters
$8.99
MUHSMF1M
Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter
$7.99
MU6MMRCA
Connect your computer or audio player to an RCA audio device
$7.99
GCTOSMINIFM
Convert a standard Toslink connection to a Mini Toslink connection
$6.99
VT1630-SPDIFPassThru.zip
Version: 1.0.0.130320
ICUSBAUDIOMH.pdf
English
ICUSBAUDIOMH_Datasheet.pdf
English
ICUSBAUDIOMH_Datasheet-DE.pdf
Deutsch
ICUSBAUDIOMH_Datasheet-ES.pdf
Español
ICUSBAUDIOMH_Datasheet-FR.pdf
Français
ICUSBAUDIOMH_Datasheet-IT.pdf
Italiano
ICUSBAUDIOMH_Datasheet-JA.pdf
日本語
ICUSBAUDIOMH_Datasheet-MX.pdf
Español
ICUSBAUDIOMH_Datasheet-NL.pdf
Nederlands
ICUSBAUDIOMH_Datasheet-SV.pdf
Svenska