×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Discontinued - 3.5in USB 3.0 SATA Hard Drive Enclosure

Product ID: SAT3510U3VGB

Discontinued

Turn a 3.5in SATA drive into an external USB 3.0 hard drive

Features
  • Compliant with the SuperSpeed USB 3.0 standard, with transfer rates up to 5Gbps.

  • Backwards compatible with USB 2.0 standards, with transfer rates up to 480Mbps.

  • Sturdy, light-weight aluminum construction.

More Features . . .
  • Fan-less design.

  • Supports automatic USB Suspend Mode

  • On/Off power switch.

  • Plug-and-Play compatible.

Available in
£0.00 exc VAT
£0.00 inc VAT

ID: SAT3510U3VGB

May be in stock with Resellers/Distributors

The SAT3510U3VGB USB 3.0 to SATA external hard drive enclosure allows almost any standard 3.5-inch internal SATA Hard Disk Drive (HDD) to be made into a cost-effective external SuperSpeed USB 3.0 hard drive. With data transfer rates up to 5Gbps (10 times faster than USB 2.0), speed is no longer compromised for convenience, ease of use or portability. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities. The USB 3.0 HDD Enclosure is backward compatible with USB 2.0, making it more than suitable for use with computers that don't yet have USB 3.0 ports. The external enclosure will also power down SATA drives after a period of inactivity (USB mode only) or when the PC is turned off, to help reduce power consumption and noise when not being accessed.

Constructed of sturdy, light-weight aluminum and no fans, the enclosure offers optimal and quiet cooling for even current, high-capacity hard drives - an ideal external storage solution that is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Transfer rates up to 5Gbps with new SuperSpeed USB 3.0, but also still be able to connect to older USB 2.0 systems.
  • A fan-less design and sturdy, light-weight aluminum construction for efficient and quiet cooling, with little overall weight.
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support.
Compatible With

View full OS compatibility

Windows® 8/8.1 (32/64bit), 7 (32/64bit), Server 2008 (32/64), Vista(32/64), Server 2003 (32/64) XP(32/64), 2000
Apple® Mavericks (10.9) OSX Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Linux

Applications
  • Expand the storage capabilities of a computer system, without having to open the computer case.
  • Turn an unused SATA hard drive into a portable external hard drive.
  • Upgrade from a USB 2.0 enclosure to a faster USB 3.0 enclosure without losing your data.
Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS539
Compatible Drive Types (Type and Rate) SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 4TB 5400 RPM hard drives
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.0 B (9 pin; SuperSpeed) Female
Software
OS Compatibility Windows® 8/8.1 (32/64bit), 7 (32/64bit), Server 2008 (32/64), Vista(32/64), Server 2003 (32/64) XP(32/64), 2000
Apple® Mavericks (10.9) OSX Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Linux
Indicators
LED Indicators 1 - Power/Activity (blue)
Power
Center Tip Polarity Positive
Output Current 2A
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 5~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Plastic
Product Height 31.5 mm [1.2 in]
Product Length 186 mm [7.3 in]
Product Weight 570 g [20.1 oz]
Product Width 104 mm [4.1 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 830 g [29.3 oz]
What's in the Box
Included in Package 1 - SAT3510U3V drive enclosure
1 - USB 3.0 cable
1 - Screw Kit
1 - Power Adapter
1 - Driver CD
1 - Instruction Manual
Certifications
3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan
SAT3510BU3

3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan

Backup and Transfer Data at SuperSpeed USB 3.0 speeds

£45.20 exc VAT
£54.24 inc VAT

In stock:   113 Stock
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

£41.99 exc VAT
£50.39 inc VAT

In stock:   384 Stock
SATA Hard Drive Docking Station eSATA USB 3.0 to SATA HDD Dock for 2.5in / 3.5in
SATDOCKU3E

SATA Hard Drive Docking Station eSATA USB 3.0 to SATA HDD Dock for 2.5in / 3.5in

Connect a 2.5in or 3.5in SATA hard drive to your computer through USB 3.0 or eSATA

£62.99 exc VAT
£75.59 inc VAT

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support
PEXUSB3S2

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

£25.99 exc VAT
£31.19 inc VAT

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

£32.99 exc VAT
£39.59 inc VAT

In stock:   49 Stock
2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S2

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two USB 3.0 ports to your laptop through an ExpressCard slot

£15.99 exc VAT
£19.19 inc VAT

SuperSpeed USB 3.0 Cable A to B - M/M

£4.99 exc VAT
£5.99 inc VAT

In stock:   10 Stock
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB6

6 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£4.99 exc VAT
£5.99 inc VAT

In stock:   424 Stock
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB10

10 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external devices and transfer data at 10x the speed of USB 2.0

£8.99 exc VAT
£10.79 inc VAT

In stock:   141 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB3BK

3 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£4.99 exc VAT
£5.99 inc VAT

In stock:   78 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK

6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£4.99 exc VAT
£5.99 inc VAT

In stock:   166 Stock
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB10BK

10 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

£11.99 exc VAT
£14.39 inc VAT

In stock:   64 Stock
Share your opinions about this product

Thanks for sharing your opinions about the SAT3510U3VGB. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 3.5in USB 3.0 SATA Hard Drive Enclosure

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field