CHECKOUT Your Cart: Empty
CYBEXPAUTOAD
Discontinued

*D*PS/2 Cybex Autoview KVM Cable Adapter

CYBEXPAUTOAD
Pressed for time because your PCs and servers won’t connect to your Cybex Autoview KVM switches and you’ve tried EVERYTHING all morning? StarTech.com comes to your rescue with our new cable adapters. Our cables provide great picture quality while allowing minimal stress to the connectors.
The StarTech.com Advantage
  • Save hundereds of dollars in cable costs by using standard cables
  • Provides greater flexibility by using standard off-the-shelf cables that can be bought anywhere
Features
  • Pin per pin compatible with Cybex AutoView PS/2 cable sets. (CUFC-xx)
  • Coaxial video cable used for excellent picture quality
  • Designed as a small cable for minimal stress on the connectors
Applications
  • Connecting PCs and servers to Cybex AutoView KVM switches
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Connectors DB25 female to switch, HDDB15 Male, 2x 6 pin MiniDIN Female
Length 8 Inches
Packaging Information
Shipping (Package) Weight 154.22
What's in the Box
Included in Package 1 - 8 Inch PS/2 Cybex AutoView Adapter Cable
Certifications, Reports and Compatibility

Accessories

7 ft 3-in-1 PS/2 KVM Cable
SVPS23N1_6 6 ft 3-in-1 PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
In Stock USA: 899  |  Canada: 117
15 ft 3-in-1 Universal PS/2 KVM Cable
SVPS23N1_15 15 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$25.99
In Stock USA: 461  |  Canada: 20
10 ft 3-in-1 Universal PS/2 KVM Cable
SVPS23N1_10 10 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
In Stock USA: 17  |  Canada: 10
25 ft 3-in-1 Universal PS/2 KVM Cable
$33.99
In Stock USA: 87  |  Canada: 49
50 ft 3-in-1 Universal PS/2 KVM Cable
SVPS23N1_50 50 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$73.99
In Stock USA: 194  |  Canada: 83