Aluminum ATA/133 Removable Drive Drawer
DRW150ATAStarTech.com's DRW150ATA is an ideal removable drive enclosure for switching between multiple operating systems, making high-speed, high-capacity backups or for other applications requiring frequent removal and insertion of mobile hard drives. This removable storage solution features a locking mechanism to prevent the drive from being accidentally removed while in use and a 25K Insertion Rating.
The DRW150ATA's compact, durable aluminum construction makes the drive enclosure easy to transport while helping to dissipate heat away from the drive.
The StarTech.com Advantage
- Designed with an easy to use handle release mechanism
- Dust resistant cover panel prevents dust particles from entering your computer when the caddy is removed from the bay
- The bay portion of the unit can be mounted from the bottom or the side
- No cable internal connector allows increased flexibility and longer caddy life
- 25K Insertion Rating equates to nearly 14 removal/insertion cycles per day, every day for 5 years
Features
- Secure and affordable solution to store and transfer data
- Ball-bearing fan maintains optimum cooling and increased air flow
- LED indicators continuously show the operating status of the drive drawer
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rates up to 133 MB/s
- Screw type stopper to avoid cover vibration while the HDD is working
- Supports hot swap and hot plug-in
- Compatibility with PC and MAC's
- Key lock mechanism prevents a hard drive from being accidentally removed while in operation
- All aluminum construction for maximum durability and heat dissipation
Applications
- Removable drive drawers can be used in homes, at work, offices and in schools
- Mobile solution for high-capacity databases and large applications
- A fast and easy way to make backup copies of your files, applications and company’s critical data
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Key Lock | Yes |
| Fans | 1 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Certifications | CE |
| Cooling Fan | Ball-Bearing Fan |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Drive Drawer Dimensions | |
| Drive Drawer Enclosure | Aluminum |
| Enclosure Color | Beige |
| External Connectors | Header: 40 Pin Male & LP4: 4 Pin Female |
| Fan Dimensions | 1.57 x 1.57 x 0.39 Inches (40 x 40 x 10 mm) |
| Fan Enclosure | Plastic |
| Hard Drive Compatibility | All 3.5-Inch IDE Hard Drives |
| Inches | 9.00 x 5.75 x 1.61 |
| Internal Connectors | Header: 40 Pin Female & LP4: 4 Pin Female |
| LED Indicators | Drive Activity & Drive Power |
| Millimeters | 220 x 148 x 41 |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.90 Lbs (0.86 Kgs) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [220 mm] |
| Product Width | 5.8 in [148 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 30.4 oz [860 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Packaging Information | |
| Shipping (Package) Weight | 2.1 lb [0.9 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- DRW150ATA.pdf
English
Data Sheet(s)
- DRW150ATA_Datasheet.pdf
English - DRW150ATA_Datasheet-ES.pdf
Español - DRW150ATA_Datasheet-FR.pdf
Français - DRW150ATA_Datasheet-IT.pdf
Italiano - DRW150ATA_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |