Dual Channel Ultra ATA/100 IDE PCI Card
PCI2IDE100Supercharge your PC with an Ultra ATA/100 drive controller card from StarTech.com. The PCI2IDE100 features two IDE drive ports with data transfer rates of up to 100 MBytes/sec.
The card can act as the primary boot device and replace built-in IDE ports, or provide an additional 2 high-speed ports to the system. Designed to perform with high-speed IDE/100 drives, the PCI2IDE100 also supports 66 MBytes/sec hard drives , 33 MBytes/sec hard drives, CD-ROMS, CDRW drives, and other ATA peripherals. Bus-Master drivers are included for DOS, Windows 95/98/ME/NT 4 and Windows 2000. Drivers for Windows XP are native to the operating system.
Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.The StarTech.com Advantage
- Dual channel design supports up to 4 drives
- Comes complete with a dual drive 80 conductor Ultra ATA/100 IDE drive cable
- Easy plug and play installation
Features
- Supports burst data transfer rates of up to 100 MBytes/sec
- Two IDE channels support up to four drives
- CRC Error checking verifies data integrity
- Includes Bus-Master drivers for Windows 95, 98, 2000 and NT 4 and functions with native Windows XP drivers
Applications
- Replace IDE ports that have failed
- Add faster drive connectivity to older systems
- Connect hard drives, CD-ROMs, CD-RWs, DVD-ROMs, Zip Drives, and other ATAPI peripherals to your system
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Connector(s) | |
| Connector Type(s) | 2 - IDE (40 Pin; EIDE/PATA) Male |
| Performance | |
| Connectors | 2 x IDE 40-pin (male) |
| Dimensions | 4.84 x 4.72 x 0.87 inches (123 x 120 x 22 mm) |
| Hard Drive Compatibility | ATA IDE 100/66/33 hard drives up to 132 GBytes |
| OS Support | DOS, Windows 95/98/ME/NT 4/2000/XP and up |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Dual Channel PCI Ultra ATA/100 IDE Card |
| 1 - IDE cable | |
| 1 - Driver disk | |
| 1 - Instruction manual | |
Certifications, Reports and Compatibility
Accessories
18in Round Dual Drive Ultra ATA IDE Hard Drive Cable
Connect two hard drives to a computer IDE controller24in Round ATA 100/133 IDE Cable
Connect two hard drives to a computer IDE controller36in Round ATA 100/133 IDE Cable
Connect two hard drives to a computer IDE controller18in Dual Drive Ultra ATA TPO IDE Hard Drive Cable
Connect two ATA devices to a computer IDE controllerDownloads
Driver(s):
- PCI2IDE100.zip
Version: 1.0.0.12
Manual(s):
- PCI2IDE100.pdf
English
Data Sheet(s)
- PCI2IDE100_Datasheet.pdf
English - PCI2IDE100_Datasheet-DE.pdf
Deutsch - PCI2IDE100_Datasheet-ES.pdf
Español - PCI2IDE100_Datasheet-FR.pdf
Français - PCI2IDE100_Datasheet-IT.pdf
Italiano - PCI2IDE100_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+