SCSI3INT5TWS
Discontinued
4-drive 68-pin Twisted Pair U160 SCSI Internal Cable with Terminator
SCSI3INT5TWSOnly the best-quality components are used when StarTech.com’s expert manufacturing team creates our cabling and this cable is no different. Our 4-drive 68-pin Twisted Pair SCSI3 Internal cable will let you connect up to 4 SCSI3 hard drives, CD-ROM drives, or other internal SCSI peripherals to a host controller. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 4 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| Device 1-2 = 5"(127mm), Device 2-3 = 5"(127mm), Device 3-4 = 4.5"(114.7mm) | |
| Connector Spacing | System to Device 1 = 20.5" (520.7mm) |
| Connectors | Half Pitch DB68 Male, Half Pitch DB68 Male x 4 |
| Length | 36 inches (914mm) |
| Physical Characteristics | |
| Color | Red |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 37 Inch U2W Terminated Internal SCSI Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI3INT5TWS_Datasheet.pdf
English - SCSI3INT5TWS_Datasheet-ES.pdf
Español - SCSI3INT5TWS_Datasheet-FR.pdf
Français - SCSI3INT5TWS_Datasheet-IT.pdf
Italiano - SCSI3INT5TWS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |