SCSI3INT9TWS
Discontinued
8-drive 68-pin Twisted Pair U160 SCSI Internal Cable with Terminator
SCSI3INT9TWSIf you’re looking for quality parts to configure the workstation of your dreams, look no further than StarTech.com’s 37-inch 8-Drive Internal SCSI3 Cable. Featuring Half Pitch DB68 Male, Half Pitch DB68 Male x 8 connectors built with only the highest quality components, our cables have the standard lifetime warranty you expect from StarTech.com.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Connector B | 8 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Performance | |
| Maximum Cable Length | 19.7 ft [6 m] |
| Device 1-2 = 5"(127mm), Device 2-3 = 5", Device 3-4 = 5", Device 4-5 = 5", Device 5-6 = 5", Device 6-7 = 5", Device 7-8 = 4"(101.6mm) | |
| Connector Spacing | System to Device 1 = 20"(508mm) |
| Connectors | Half Pitch DB68 Male, Half Pitch DB68 Male x 8 |
| Length | 64 inches (1626mm) |
| Physical Characteristics | |
| Color | Blue |
| Packaging Information | |
| Shipping (Package) Weight | 199.58 |
| What's in the Box | |
| Included in Package | 1 - 66 Inch U2W Terminated Internal SCSI Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI3INT9TWS_Datasheet.pdf
English - SCSI3INT9TWS_Datasheet-ES.pdf
Español - SCSI3INT9TWS_Datasheet-FR.pdf
Français - SCSI3INT9TWS_Datasheet-IT.pdf
Italiano - SCSI3INT9TWS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |