StarTech.com

Wireless Presentation System - 1080p

Wirelessly collaborate by sharing content from your Ultrabook or laptop over Wi-Fi to a VGA or HDMI display, and switch between users

Product ID: WIFI2HDVGA

  • Share video wirelessly without the hassle of cables and clutter
  • Collaborate with co-workers by easily switching between devices
  • Intuitive operation with Windows and Mac computers
View More
  • Supports HDMI or VGA monitors, televisions and projectors
  • Discrete RCA and TOSLINK audio outputs
  • Wired LAN connection for support with computers that don't have Wi-Fi
$168.99 USD
561+ In stock
In stock
US: 551 | CA: 10
561+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Output HDMI
VGA
Cabling Wireless Ethernet
Daisy-Chain No
Industry Standards IEEE 802.11n Draft 3.0, IEEE 802.11g
Ports 2
Performance
Note 1080p video resolution is supported only on Intel® HD Family Graphics Adapters (HD 2000 or above). All other graphics adapters will be limited to 720p.
Frequency Range 5 GHz ISM Bands (5.15-5.85 GHz)
2.4 GHz ISM Bands (2.412~2.484 GHz)
Supported Resolutions Standard: 1600x1200, 1280x1024, 1280x768, 1024x768, 800x600

Widescreen: 1920x1080, 1680x1050, 1440x900, 1366x768, 1280x800, 1280x720
Connector(s)
Connector A 1 - Wireless N (IEEE 802.11n) Input
Connector B 1 - HDMI (19 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - Audio RCA Female Output
1 - Toslink (SPDIF, Optical) Female Output
1 - RJ-45 Female
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® Vista, 7, 8, 8.1, 10
Android® (v.4.3 and above)
MacOS® 10.6 to 10.14
Power
Input Current 0.3 A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 20%~60%
Operating Temperature 0°C to 45°C (32°F to 131°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 1.3 in [3.3 cm]
Product Length 5.8 in [14.8 cm]
Product Width 3.6 in [92 mm]
Weight of Product 6.3 oz [178 g]
Packaging Information
Package Height 0.9 in [22 mm]
Package Length 7.7 in [19.5 cm]
Package Width 11.6 in [29.5 cm]
Shipping (Package) Weight 18.3 oz [519 g]
What's in the Box
Included in Package 1 - presentation hub
1 - universal power adapter (North American)
1 - quick start guide

Compatibility

View full OS compatibility
Windows® Vista, 7, 8, 8.1, 10
Android® (v.4.3 and above)
MacOS® 10.6 to 10.14

Certifications

Related Products

WiFi to HDMI Video Wireless Extender with Audio - High-Definition
WIFI2HD2
WiFi to HDMI Video Wireless Extender with Audio - High-Definition

Wirelessly connect your PC or laptop to your HDMI® television, projector, or monitor through your WiFi network

$219.99
201+ In stock In stock
US: 187 | CA: 14
In stock Learn More
Wireless Display Adapter with HDMI - 1080p
WIFI2HDMC
Wireless Display Adapter with HDMI - 1080p

Connect - Collaborate - Communicate

$90.99
551+ In stock In stock
US: 522 | CA: 29
In stock Learn More

Accessories

Wireless Presentation System - 1080p

Customer Reviews

2.2 (4 reviews)
2.2 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 4 of 4 Reviews

(3 stars) Great for the price but needs improvement

By: imworkinhere
This little box has a lot of great features for the price however there are a few set backs. -It would be nice if there was a better way for deploying the nScreenShare software. For example an msi package that can deployed through Active Directory or a web portal on the hub for retrieving the client. -For the wired connection it would be better if you could manually enter the IP or hostname information of the hub. When nScreenShare scans for the hub I get an error it couldn't find it and then when I acknowledge the error it finds the hub. The auto discover feature seems kind of buggy and I'd rather just manually enter the information. The auto discover also does not seem to work across VLANs.
Comment Helpful? Yes - 0 No - 0 Report
Response from StarTech.com:
Sam, Customer Support
Thank you for your review of WIFI2HDVGA. We apologize for the trouble you had with using it across VLANs, and appreciate your feedback. WIFI2HDVGA is only meant to work within the same subnet, so the auto-discover feature in its software may not detect units across VLANs as you mentioned.

(1 star) No Software for Windows

By: Anonymous
Software download page does not work. gives 404 error Also, manual says one website and website has other option
Comment Helpful? Yes - 1 No - 1 Report
Response from StarTech.com:
Brian, Customer Support
Thanks for sharing your feedback with us. We had a momentary website glitch affecting some software and drivers on our website. We sincerely apologize for the inconvenience. We are happy to report we have restored full access to the affected products.

(1 star) Insufficient User Guide and Support

By: Wasted budget
I tried setting up the device right out of the box per instructions, but the device keeps asking for a password to connect to the built in wifi. There is no password documented in the userguide. I even hit the reset button with no luck.
Comment Helpful? Yes - 0 No - 1 Report
Response from StarTech.com:
Malcolm, Customer Support
Thanks for sharing your experience with us. We hope we can help. Since this is not the expected behavior, please try a full factory reset. This is done by pressing and holding the button on the bottom of the unit for at least 10 seconds. You should see in the top left of the display an “!” with a “Factory Reset” message. After you let go of the button, the display should show an “!” with the message “OK”. Hopefully this helps. We also sent an email to you at the address provided with your review.

(4 stars) Exactly what I was looking for.

By: Rob1004
Was looking for a way to wirelessly connect users to the training room projector without breaking the bank, and this does exactly that. I have it plugged into the LAN so any PC that has downloaded the software can connect to it. Alternately, users can connect to the WIFI2HDVGA's own built in wifi access point. Either way seems to work very well. It's also supposedly WiDi compatible but haven't tried that yet so can't comment. Software isn't the greatest. It took me a few minutes to work out Conference mode but quite straightforward and obvious once you know how. Also, when you want to customise things away from the default that things get a bit shaky. As a "for instance", I wanted to change its default SSID name to Projector, found out where (I thought) to do it, changed its name, pressed the appropriate buttons and... nothing! Currently, I can't find its in built WiFi but I'll reset it to factory defaults (when I find out how) and am sure all will be fine again. It's because the software isn't as slick as it could be and perhaps needs improving.that I'll give it 4 stars rather than 5 stars, although it probably deserves 5 stars as it does all I want it to and is easy to setup and use. As I type this, users are connected to it wirelessly over the LAN quite happily. Currently, very pleased and feel it's a good, reasonably priced solution for wireless connection to a Projector/large HDMI screen.
Comment Helpful? Yes - 5 No - 0 Report