StarTech.com

35 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices, with a long 35-foot cable

Product ID: DVIDSMM35

  • Supports resolutions up to 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
$59.99 USD
445+ In stock
In stock
US: 428 | CA: 17
445+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 35 ft [10.7 m]
Color Black
Product Length 35 ft [10.7 m]
Weight of Product 26.9 oz [762 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.9 in [49 mm]
Package Length 13 in [33 cm]
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 27.5 oz [779 g]
What's in the Box
Included in Package 1 - 10 ft. DVI-D Single Link Display Cable

Certifications

35 ft DVI-D Single Link Cable - M/M

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.