StarTech.com
New

15 m (49.2 ft.) Active Optical DisplayPort 1.4 Cable

DisplayPort™ Cable | 8K 60Hz | HDCP 2.2 | HBR3

Product ID: DP14MM15MAO

  • Deliver a high-quality connection with this DisplayPort 1.4 optical cable
  • Experience crisp video at resolutions of up to 8K 60Hz
  • Provide a secure connection with locking DisplayPort connectors
View More
  • Features copper and fiber conductors enabling more flexible installations and minimal clutter
  • Constructed with robust shielding for extra EMI protection
$283.99 USD

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 590.6 in [15000 mm]
Color Black
Connector Style Latching
Product Height 0.5 in [1.2 cm]
Product Length 49.2 ft [15 m]
Product Width 0.8 in [20 mm]
Weight of Product 14.9 oz [422 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 3.1 in [78 mm]
Package Length 10.4 in [26.5 cm]
Package Width 10.4 in [26.5 cm]
Shipping (Package) Weight 1.4 lb [0.7 kg]
What's in the Box
Included in Package 1 - 15 m DisplayPort Cable

Certifications

15 m (49.2 ft.) Active Optical DisplayPort 1.4 Cable

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.