StarTech.com

3 ft Toslink SPDIF Optical Digital Audio Cable

Deliver high quality optical digital sound, with no signal interference

Product ID: THINTOS3

  • 2x Toslink (SPDIF) Male connectors
  • Gold-plated metal shell connectors with polished lens
  • Ultra-thin PVC jacket
  • Superior resistance to EMI/RFI and ground loop interference
$7.99 USD
1070+ In stock
In stock
US: 954 | CA: 116
1070+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Toslink (SPDIF, Optical) Male
Connector B 1 - Toslink (SPDIF, Optical) Male
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Length 3 ft [0.9 m]
Weight of Product 0.4 oz [12.1 g]
Packaging Information
Package Height 8.7 in [22 cm]
Package Length 4.8 in [12.2 cm]
Package Width 0.3 in [7.3 mm]
Shipping (Package) Weight 0.5 oz [13.1 g]
What's in the Box
Included in Package 1 - 3 ft Toslink Digital Optical SPDIF Audio Cable

Certifications

Related Products

6 ft Toslink Digital Optical SPDIF Audio Cable
THINTOS6
6 ft Toslink Digital Optical SPDIF Audio Cable

Deliver high quality optical digital sound, with no signal interference

$8.99
3483+ In stock In stock
US: 3125 | CA: 358
In stock Learn More
10 ft Toslink Digital Optical SPDIF Audio Cable
THINTOS10
10 ft Toslink Digital Optical SPDIF Audio Cable

Deliver high quality optical digital sound, with no signal interference

$8.99
989+ In stock In stock
US: 827 | CA: 162
In stock Learn More
15 ft Thin Toslink Digital Optical SPDIF Audio Cable
THINTOS15
15 ft Thin Toslink Digital Optical SPDIF Audio Cable

Deliver high quality optical digital sound, with no signal interference

$10.99
4375+ In stock In stock
US: 4224 | CA: 151
In stock Learn More
3 ft Toslink SPDIF Optical Digital Audio Cable

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.