StarTech.com

25 ft 7m Plenum-Rated Coax High Resolution Monitor / Projector VGA Cable - HD15 to HD15 M/M

Make a high quality VGA connection to a monitor/projector even through walls or air plenum at distances of up to 25 feet

Product ID: MXT101PMM25

  • CMP/FT6 Plenum Fire Rating
  • 2x VGA HD15 male connectors
  • Triple coaxial + twisted-pair wire for crystal clear display
View More
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
  • High quality VGA connectors with molded PVC strain relief
  • Supports high resolution VGA monitors (1920x1200 and above)
$91.99 USD
493+ In stock
In stock
US: 368 | CA: 125
493+
In stock

Volume Order? Request a quote

Reseller Pricing: Create an Account

Overview

The MXT101PMM25 25 ft long plenum-rated VGA cable allows for connection distances of up to 25 feet to your monitor or projector and can be installed through air plenums, ducts, walls, conduits, ceilings, or anywhere else a CMP/FT6 fire rating is required. 

This durably constructed coaxial cable features two HD15 (male) connectors and eliminates the picture "ghosting" and fuzzy images that are inherent to non-coaxial cables, while providing superior EMI interference protection by using ferrite cores near the connector ends.

This 25-foot plenum-rated VGA cable is backed by StarTech.com’s Lifetime Warranty.

The StarTech.com Advantage

  • Overcomes limitations of shorter-length cables with a 25ft connection for your monitors, splitters, and projectors
  • Clear picture with coax cable and ferrite cores that eliminate EMI interference
  • Guaranteed reliability

Applications

VGA display installations where cable needs to be run through air ducts and plenums, where CMP fire rating is required (educational or commercial installations, etc.)

Connect a high resolution display to a Desktop PC or video switch, up to 25 feet away

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMP Rated (Plenum)
Number of Conductors 14
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Connector Style Straight
Product Height 0.4 in [10 mm]
Product Length 25 ft [7.6 m]
Product Weight 24.3 oz [687 g]
Product Width 7.9 in [200 mm]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 24.5 oz [695 g]
What's in the Box
Included in Package 1 - 25ft Plenum-Rated Coax VGA Monitor Cable HDDB15 M/M

Certifications

Related Products

35 ft 10m Plenum-Rated Coax High Resolution Monitor / Projector VGA Cable - HD15 to HD15 M/M
MXT101PMM35
35 ft 10m Plenum-Rated Coax High Resolution Monitor / Projector VGA Cable - HD15 to HD15 M/M

Make a high quality VGA connection to a monitor/projector even through walls or air plenum at distances of up to 35 feet

$125.99
822+ In stock In stock
US: 648 | CA: 174
In stock Learn More

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

25 ft 7m Plenum-Rated Coax High Resolution Monitor / Projector VGA Cable - HD15 to HD15 M/M

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.